Características para TPS7A6301EVM
- Low Dropout Voltage
- 300mV at IOUT = 150mA
- 4-V to 40-V Wide Input Voltage Range with up to 45-V Transients
- 300-mA Maximum Output Current
- Ultra Low Quiescent Current
- IQUIESCENT = 35 uA (Typ) at Light Loads
- ISLEEP < 2 uA when EN = Low
- Adjustable (2.5V to 7V) Output Voltages
- Integrated Watchdog with Fault
- Stable with Low-ESR Ceramic Output Capacitor
- Integrated Power-On Reset
- Programmable Delay
- Open-Drain Reset Output
- Integrated Fault Protection
- Short-Circuit/Over-Current Protection
- Thermal Shutdown
- Low Input Voltage Tracking
- Thermally Enhanced 14-pin HTSSOP-PWP Package
APPLICATIONS
- Qualified for Automotive Applications
- Infotainment Systems with Sleep Mode
- Body Control Module
- Always ON Battery Applications
- Gateway Applications
- Remote Keyless Entry Systems
- Immobilizers
Descripción de TPS7A6301EVM
The Texas Instruments TPS7A6301EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A63xx and TPS7A64xx family of 300-mA 40V Low-Dropout regulators with Iq 35-uA and integrated watchdog. The TPS7A6301 is an adjustable output voltage version. The EVM is equipped with feedback resistors to supply 5V output, with appropriate feedback, 3.3V or other values can be defined. The EVM also supports evaluation of TPS7A64xx devices, except for reset- and watchdog-behavior, which differentiates TPS7A63xx from TPS7A64xx (see datasheet for details).