TPS92314A19120VEVM TPS92314A19120VEVM Off-Line Primary Side Sensing Controller with PFC Evaluation Module Board top board image

TPS92314A19120VEVM

Controlador de detección lateral primaria fuera de línea con placa de módulo de evaluación PFC TPS92

Precios

Cant. Precio
+

Características para TPS92314A19120VEVM

Regulates LED Current without Secondary Side Sensing

  • Critical Conduction Mode (CCM) (with Zero current detection for valley switching)
  • Adaptive ON-Time Control with Inherent PFC
  • Programmable Switch Turn-On Delay
  • Over Temperature Protection
  • 120V applications

Descripción de TPS92314A19120VEVM

Off-Line Primary Side Sensing Controller with PFC Evaluation Module Board LED Lighting Application

The TPS92314A19120VEVM evaluation module uses the TPS92314 as an isolated PFC flyback controller; more specifically it is an isolated primary-side controlled critical conduction mode PFC flyback. The controller operates in critical conduction valley switching, with minimal external parts count for 120V applications. LED Lamps: A19 (E26,E27 and E14)family of general LED lighting PWM controllers contain control and drive circuitry required for off-line isolated or non-isolated LED lighting applications.

Precios

Cant. Precio
+