Características para TPSM5D1806EVM
- 4.5-V to 15-V input voltage range
- One device dual outputs, one device parallel outputs
- 0.5-V to 5.5-V output voltage
- 8-mm x 5.5-mm QFN package
Descripción de TPSM5D1806EVM
The TPSM5D1806EVM evaluation module (EVM) is configured to evaluate the operation of the TPSM5D1806 power module as two 6-A outputs or as a combined 12-A single ouptut. The input voltage range is 4.5 V to 15 V. The output voltage range is 0.5 V to 5.5 V. The evaluation board makes it easy to evaluate the TPSM5D1806 operation.