Características para TPSM8D6C24EVM-2V0
- Regulated 0.8-V and 1.2-V output up to 35-A DC output current each
- Convenient test points for probing critical waveforms
- PMBus connector for easy connection with the
USB-TO-GPIO USB interface adapter EVM
Descripción de TPSM8D6C24EVM-2V0
The TPSM8D6C24EVM-2V0 evaluation module (EVM) is configured to evaluate the operation of the TPSM8D6C24 power module in a dual output configuration. The input voltage range is 2.95 V to 16 V, and the output voltage for each 35-A output is 0.8 V and 1.2 V. The TPSM8D6C24 allows programming and monitoring through the PMBus® interface.