Información de empaque
Encapsulado | Pines DSBGA (YFP) | 6 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 3,000 | LARGE T&R |
Características para TS5A12301E
- Low ON-State Resistance (0.75 Ω)
- Low Charge Injection
- Excellent ON-State Resistance Matching
- Isolation in Power-Down Mode, VCC = 0
- Specified Break-Before-Make Switching
- 2.25-V to 5.5-V Power Supply (VCC)
- 6-MΩ Input Pulldown Allows Control Input (IN) to Be Unconnected
- 1.8-V Compatible Control Input Threshold Independent of VCC
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested Per JESD 22
- 3000-V Human-Body Model (A114-B, Class II)
- 1000-V Charged-Device Model (C101)
- ESD Performance COM Port to GND
- 8000-V Human-Body Model (A114-B, Class II)
- ±8-kV Contact Discharge (IEC 61000-4-2)
- ±15-kV Air-Gap Discharge (IEC 61000-4-2)
- APPLICATIONS
- Cell Phones
- PDAs
- Portable Instrumentation
- MP3 Players
- Portable Media Players
All other trademarks are the property of their respective owners
Descripción de TS5A12301E
The TS5A12301E device is a bidirectional, 1-channel, single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers a low ON-state resistance with excellent channel-to-channel ON-state resistance matching and the break-before-make feature to prevent signal distortion during the transferring of a signal from one path to another.
The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications. The control input (IN) pin can be connected to low-voltage GPIOs, allowing it to be controlled by 1.8-V signals.
The TS5A12301E has ±15-kV air-gap discharge and ±8-kV contact discharge ESD protection for the COM port to GND, which makes it compliant with the IEC Level 4 ESD standard (IEC 61000-4-2).