Características para TSW3065EVM
Descripción de TSW3065EVM
The TSW3065EVM is based on Texas Instruments integer-N / Fractional –N frequency synthesizer with integrated wideband VCO TRF3765. Its frequency ranges from 300 MHz to 4.8 GHz. It provides programmable output power with a combination of amplifier and programmable attenuator. TSW3065EVM has an option of on-board or off-board reference selection. The on-board reference is from 10 MHz crystal.