Características para TX517EVM
- Push button to control different output waverform settings
- Settings include:
phase, PRF, cycles, pulse frequency, latch/unlatch mode,
CW mode, and 3 pattern depths of 17 level, 5 level,
and 3 level.
Descripción de TX517EVM
TX517 is a fully integrated, dual channel, high voltage Transmitter designed for ultrasound systems. This EVM provides a means to evaluate the functionality of the device. The EVM includes an FPGA to provide an embedded pattern generator and digital control of the device.