Descripción de UCC28051EVM
UCC28051 Evaluation Module is a 100-W offline AC-DC voltage converter with power factor correction (PFC). The power module was designed to show how the UCC28051 could be configured in an off-line power factor corrected preregulator. The module was designed to operate over a universal input range of 85 V to 265 V with a 400-V dc regulated output.