Características para USB2ANY
- Supports multiple protocols
- Integrates flexible defined hardware interfaces
- Provides 3.3-V and 5-V power supplies
- Incorporates with GUI
Descripción de USB2ANY
The USB2ANY interface adapter is a tool intended to allow a computer to control an evaluation module (EVM) via a USB connection. USB2ANY supports multiple popular protocol interfaces and provides 3.3-V and 5-V power supplies.