Características para XTR108EVM-USB
- Easy to Use and Fully Configurable
- Supports Voltage and Current Output Modes
- Post-Calibration Error of 0.1% or Better
- RTD Emulator Circuit Onboard to Reduce Calibration Time
- Calibrate Most Types of RTDs Over Wide Temperature Ranges
- Suitable for Use as a Mass Production Calibration Tool
Descripción de XTR108EVM-USB
Getting started with the XTR108 is made easy with this Evaluation Module. This kit provides the capability of calibrating the XTR108 system with high accuracy and interfacing with multiple types of RTDs or a built-in RTD Emulator circuit.