ISO7230A is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ISO7730 ACTIVE Robust EMC, triple-channel, 3/0, reinforced digital isolator Higher isolation rating and higher CMTI

Product details

Rating Catalog Integrated isolated power No Number of channels 3 Forward/reverse channels 3 forward / 0 reverse Default output High Data rate (max) (Mbps) 1 Withstand isolation voltage (VISO) (Vrms) 2500 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3
Rating Catalog Integrated isolated power No Number of channels 3 Forward/reverse channels 3 forward / 0 reverse Default output High Data rate (max) (Mbps) 1 Withstand isolation voltage (VISO) (Vrms) 2500 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • 1Mbps Signaling Rate
    • Low Channel-to-Channel Output Skew; 2ns Maximum (5V-Operation)
    • Low Pulse-Width Distortion (PWD); 10ns Maximum (5V-Operation)
  • Typical 25-Year Life at Rated Working Voltage
  • 4000Vpeak Isolation, 560Vpeak VIORM
    • UL 1577, IEC 60747-5-2 (VDE 0884, Rev 2), IE 61010-1 and CSA Approved,
      IEC 60950-1
  • 4kV ESD Protection
  • Operate With 3.3V or 5V Supplies
  • High Electromagnetic Immunity (See Application note SLLA181)
  • –40°C to 125°C Operating Range
  • APPLICATIONS
    • Industrial Fieldbus
    • Computer Peripheral Interface
    • Servo Control Interface
    • Data Acquisition

  • 1Mbps Signaling Rate
    • Low Channel-to-Channel Output Skew; 2ns Maximum (5V-Operation)
    • Low Pulse-Width Distortion (PWD); 10ns Maximum (5V-Operation)
  • Typical 25-Year Life at Rated Working Voltage
  • 4000Vpeak Isolation, 560Vpeak VIORM
    • UL 1577, IEC 60747-5-2 (VDE 0884, Rev 2), IE 61010-1 and CSA Approved,
      IEC 60950-1
  • 4kV ESD Protection
  • Operate With 3.3V or 5V Supplies
  • High Electromagnetic Immunity (See Application note SLLA181)
  • –40°C to 125°C Operating Range
  • APPLICATIONS
    • Industrial Fieldbus
    • Computer Peripheral Interface
    • Servo Control Interface
    • Data Acquisition

See the Product Notification section. The ISO7230A and ISO7231A are triple-channel digital isolators each with multiple channel configurations and output-enable functions. These devices have logic input and output buffers separated by TI’s silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

The ISO7230 triple-channel device has all three channels in the same direction while the ISO7231 has two channels in one direction and one channel in opposition. These devices have an active-high output enable that when driven to a low level, places the output in a high-impedance state.

The ISO7230A and ISO7231A have TTL input thresholds and a noise-filter at the input that prevents transient pulses of up to 2ns in duration from being passed to the output of the device.

In each device a periodic update pulse is sent across the isolation barrier to ensure the proper dc level of the output. If this dc-refresh pulse is not received, the input is assumed to be unpowered or not being actively driven, and the failsafe circuit drives the output to a logic high state. (Contact TI for a logic low failsafe option).

These devices require two supply voltages of 3.3V, 5V, or any combination. All inputs are 5V tolerant when supplied from a 3.3V supply and all outputs are 4mA CMOS. These devices are characterized for operation over the ambient temperature range of –40°C to 125°C.

See the Product Notification section. The ISO7230A and ISO7231A are triple-channel digital isolators each with multiple channel configurations and output-enable functions. These devices have logic input and output buffers separated by TI’s silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

The ISO7230 triple-channel device has all three channels in the same direction while the ISO7231 has two channels in one direction and one channel in opposition. These devices have an active-high output enable that when driven to a low level, places the output in a high-impedance state.

The ISO7230A and ISO7231A have TTL input thresholds and a noise-filter at the input that prevents transient pulses of up to 2ns in duration from being passed to the output of the device.

In each device a periodic update pulse is sent across the isolation barrier to ensure the proper dc level of the output. If this dc-refresh pulse is not received, the input is assumed to be unpowered or not being actively driven, and the failsafe circuit drives the output to a logic high state. (Contact TI for a logic low failsafe option).

These devices require two supply voltages of 3.3V, 5V, or any combination. All inputs are 5V tolerant when supplied from a 3.3V supply and all outputs are 4mA CMOS. These devices are characterized for operation over the ambient temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Version B is the current version datasheet (Rev. C) 05 Dec 2008
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. W) 31 Jan 2024
Application note Digital Isolator Design Guide (Rev. G) PDF | HTML 13 Sep 2023
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 1 (Rev. A) 05 Aug 2022
Certificate CSA Certification (Rev. Q) 14 Jun 2021
Application brief Considerations for Selecting Digital Isolators 24 Jul 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOIC (DW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos