BQ25181
- 1-A Power path linear battery charger
- 3.0-V to 5.9-V input voltage operating range
- 25-V tolerant input voltage
- Configurable battery regulation voltage with 0.5% accuracy from 3.6 V to 4.65 V in 10-mV steps
- 5-mA to 1-A configurable fast charge current
- 110-mΩ battery FET ON resistance
- Up to 2.5-A discharge current to support high system loads
- Configurable termination current down to 0.5 mA
- Configurable NTC charging profile thresholds including JEITA support
- Power cycle and advanced reset mechanisms to recover system
- Power path management for powering the system and charging the battery
- Regulated system voltage (SYS) ranging from 4.4 V to 4.9 V in addition to battery voltage tracking and input pass-though options
- Configurable input current limit from 50mA to 1100mA
- Selectable adapter or battery power for system
- I2C allow host to disconnect the battery or adapter from system as needed
- Dynamic power path management optimizes charging from weak adapters
- Ultra low quiescent current modes
- 15-nA Shutdown mode
- 3.2-µA Ship mode with button press wake
- 4 µA in Battery only mode
- 40-µA input adapter Iq in Sleep mode
- Dedicated VIN Power Good (/PG_GPO) and Charge Enable (/CE) pins
- One push-button wake-up and reset input
- Integrated fault protection
- Input overvoltage protection (VIN_OVP)
- Battery undervoltage protection (VBUVLO)
- Battery short protection (BATSC)
- Battery overcurrent protection (BATOCP)
- Input current limit protection (ILIM)
- Thermal regulation (TREG) and thermal shutdown (TSHUT)
- Battery thermal fault protection (TS)
- Watchdog and safety timer fault
- System short protection
- System overvoltage protection
The BQ25181 is a linear battery charger IC focusing on small solution size and low quiescent current for maximum battery life while providing the best thermal performance through a QFN package with a thermal pad. The PowerPath function enables continous power to the regulated system voltage (SYS) while charging the battery and providing accurate termination. The device can support up to 1-A charging and system loads of up to 2.5 A.
The BQ25181 is I2C compatible and is highly configurable providing flexibility and charging control for various applications. The BQ25181 is available in a small 10-pin DLH package.
The battery is charged using a standard Li-ion charge profile with three phases: precharge, constant current and constant voltage. A JEITA compatible batery pack thermistor monitor input (TS) is included, monitoring the battery temperature and automatically optimizing the charging parameters to prevent the battery from charging outsite its safe temperature range. The thermal regulation provides the maximum charge current while mantaining the device temperature. Dedicated /INT, /PG_GPO and /CE pins provide full customizability and intelligent diagnostics for reliable system operation.
The charger is also optimized for battery to battery charging with 3-V minimum input voltage operation and can withstand 25-V absolute maximum line transients. The device integrates a single push-button input and reset circuitry, eliminating the need for an external button controller reducing the total solution footprint.
技術資料
種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | データシート | BQ25181 I2C Controlled, 1-Cell, 1-A Linear Battery Charger with Power Path and Ship Mode データシート | PDF | HTML | 2022年 4月 18日 | ||
アプリケーション・ノート | BQ25180 Small Form Factor Design | PDF | HTML | 2022年 6月 10日 | |||
ユーザー・ガイド | BQ25181 User's Guide | 2022年 4月 12日 | ||||
技術記事 | When to use rechargeable batteries in small battery applications | 2019年 10月 1日 | ||||
技術記事 | Should I use a linear charger or a switching charger? | 2015年 10月 31日 | ||||
技術記事 | Summertime and the livin' is easy | 2014年 6月 20日 |
設計および開発
追加の事項や他のリソースを参照するには、以下のタイトルをクリックすると、詳細ページを表示できます。
BQ25181EVM — BQ25181 パワーパス搭載、I²C 制御、1 セル、1A リニア・バッテリ・チャージャの評価基板
BQ25181 評価基板 (EVM) は、ウェアラブル・デバイス用途で最も一般的な以下の機能を統合した統合型バッテリ充電管理 IC です。リニア・チャージャ、レギュレーション済み出力、タイマ搭載の手動リセット機能、シップ・モード、シャットダウン・モード、高度なパワー・パス。動作時およびシャットダウン時の静止電流が小さいため、最大のバッテリ駆動時間が得られます。このデバイスは、5mA~1000 mAの充電電流をサポートします。入力電流制限、充電電流、レギュレーション済み SYS 出力、他のパラメータは、I²C (...)
TI-CHARGER-GUI — USB2ANY と組み合わせて使用する GUI ソフトウェアと、複数のバッテリ充電評価基板
パッケージ | ピン数 | ダウンロード |
---|---|---|
(DLH) | 10 | オプションの表示 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL rating / リフローピーク温度
- MTBF/FIT 推定値
- 原材料組成
- 認定試験結果
- 継続的な信頼性モニタ試験結果
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス・デザインが存在する可能性があります。