TAS2110EVM TAS2110 11V Class-H ブースト搭載 6.1W デジタル入力 Class-D オーディオ・アンプの評価基板 angled board image

TAS2110EVM

TAS2110 11V Class-H 昇圧機能搭載、6.1W デジタル入力 Class-D オーディオ・アンプの評価基板

価格

数量 価格
+

TAS2110EVM の特徴

  • Standalone EVM
  • Mono evaluation
  • PPC3 integration
  • USB input

TAS2110EVM に関する概要

The TAS2110EVM is designed to demonstration the performance of the TAS2110 digital input class-d audio amplifier in mono configuration. This standalone evaluation module is designed to be the only hardware tool needed to quickly prototype a high performance audio system. No additional learning board or motherboard is required. The EVM uses a USB connection to interface with PurePath Console 3, a modern, easy to use GUI-based development tool that enables direct control over audio playback and device settings.

価格

数量 価格
+