Home Power management DC/DC switching regulators Charge pumps (inductorless)

LM2771

ACTIVE

Low-Ripple 250mA Switched Capacitor Step-Down DC/DC Converter

Product details

Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 1.5 Vout (max) (V) 1.5 Iout (max) (A) 0.25 Regulated outputs (#) 1 Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 1400 Iq (typ) (mA) 0.045 Features Adjustable current limit Operating temperature range (°C) -30 to 110 Rating Catalog Type Charge pump
Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 1.5 Vout (max) (V) 1.5 Iout (max) (A) 0.25 Regulated outputs (#) 1 Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 1400 Iq (typ) (mA) 0.045 Features Adjustable current limit Operating temperature range (°C) -30 to 110 Rating Catalog Type Charge pump
WSON (DSC) 10 9 mm² 3 x 3
  • Low-Noise Fixed Frequency Operation
  • 1.5V Output Voltage
  • Li-Ion (3.6V) to 1.5V with 81% Efficiency
  • 1.7% Output Voltage Accuracy
  • Very Low Output Ripple: 8mV @ 250mA
  • Output Currents up to 250mA
  • 2.7V to 5.5V Input Range
  • Shutdown Disconnects Load from VIN
  • 1.1MHz Switching Frequency
  • No Inductors…Small Solution Size
  • Current Limit and Thermal Protection
  • WSON-10 Package (3mm × 3mm × 0.8mm)

All trademarks are the property of their respective owners.

  • Low-Noise Fixed Frequency Operation
  • 1.5V Output Voltage
  • Li-Ion (3.6V) to 1.5V with 81% Efficiency
  • 1.7% Output Voltage Accuracy
  • Very Low Output Ripple: 8mV @ 250mA
  • Output Currents up to 250mA
  • 2.7V to 5.5V Input Range
  • Shutdown Disconnects Load from VIN
  • 1.1MHz Switching Frequency
  • No Inductors…Small Solution Size
  • Current Limit and Thermal Protection
  • WSON-10 Package (3mm × 3mm × 0.8mm)

All trademarks are the property of their respective owners.

The LM2771 is a switched capacitor step-down regulator that produces a 1.5V output without the use of an inductor. It is capable of supplying loads up to 250mA. The LM2771 operates with an input voltage from 2.7V to 5.5V, and requires only 3 low-cost ceramic capacitors.

The LM2771 uses a regulated 0.5x charge pump to give power conversion efficiencies nearly twice as high as an LDO. Pre-regulated 1.1MHz fixed-frequency switching results in very low ripple and noise on both the input and the output. When output currents are low (<30mA typ.), the part automatically switches to a low-ripple PFM regulation mode to maintain high efficiency over the entire load range. At input voltages below 3.5V (Typ), the charge pump goes into pass mode, with efficiencies similar to an LDO.

The LM2771 is a switched capacitor step-down regulator that produces a 1.5V output without the use of an inductor. It is capable of supplying loads up to 250mA. The LM2771 operates with an input voltage from 2.7V to 5.5V, and requires only 3 low-cost ceramic capacitors.

The LM2771 uses a regulated 0.5x charge pump to give power conversion efficiencies nearly twice as high as an LDO. Pre-regulated 1.1MHz fixed-frequency switching results in very low ripple and noise on both the input and the output. When output currents are low (<30mA typ.), the part automatically switches to a low-ripple PFM regulation mode to maintain high efficiency over the entire load range. At input voltages below 3.5V (Typ), the charge pump goes into pass mode, with efficiencies similar to an LDO.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM2771 Low-Ripple 250mA Switched Capacitor Step-Down DC/DC Converter datasheet (Rev. A) 01 May 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Charge pumps: An often unconsidered method of DC/DC conversion PDF | HTML 17 Jul 2015
Technical article Charge pump, inductor-based converter or LDO? PDF | HTML 19 Jun 2015
White paper The Forgotten Converter 15 Jun 2015
EVM User's guide AN-1547 LM2771 Evaluation Board (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
WSON (DSC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos