LM2832

ACTIVE

High Frequency 2.0A Load - Step-Down DC-DC Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS628502 ACTIVE 2.7-V to 6-V, 2-A, adjustable-frequency, step-down converter in SOT583 package This product has higher efficiency, lower EMI and a smaller solution size.

Product details

Iout (max) (A) 2 Vin (min) (V) 3 Vin (max) (V) 5.5 Type Converter Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 3000
Iout (max) (A) 2 Vin (min) (V) 3 Vin (max) (V) 5.5 Type Converter Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 3000
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 WSON (NGG) 6 9 mm² 3 x 3
  • Input Voltage Range of 3.0V to 5.5V
  • Output Voltage Range of 0.6V to 4.5V
  • 2.0A Output Current
  • High Switching Frequencies
    •  1.6MHz (LM2832X)
    •  0.55MHz (LM2832Y)
    •  3.0MHz (LM2832Z)
  • 150mΩ PMOS Switch
  • 0.6V, 2% Internal Voltage Reference
  • Internal Soft-Start
  • Current Mode, PWM Operation
  • Thermal Shutdown
  • Over Voltage Protection

All trademarks are the property of their respective owners.

  • Input Voltage Range of 3.0V to 5.5V
  • Output Voltage Range of 0.6V to 4.5V
  • 2.0A Output Current
  • High Switching Frequencies
    •  1.6MHz (LM2832X)
    •  0.55MHz (LM2832Y)
    •  3.0MHz (LM2832Z)
  • 150mΩ PMOS Switch
  • 0.6V, 2% Internal Voltage Reference
  • Internal Soft-Start
  • Current Mode, PWM Operation
  • Thermal Shutdown
  • Over Voltage Protection

All trademarks are the property of their respective owners.

The LM2832 regulator is a monolithic, high frequency, PWM step-down DC/DC converter in a 6 Pin WSON and a 8 Pin eMSOP-PowerPAD package. It provides all the active functions to provide local DC/DC conversion with fast transient response and accurate regulation in the smallest possible PCB area. With a minimum of external components, the LM2832 is easy to use. The ability to drive 2.0A loads with an internal 150 mΩ PMOS switch using state-of-the-art 0.5 µm BiCMOS technology results in the best power density available. The world-class control circuitry allows on-times as low as 30ns, thus supporting exceptionally high frequency conversion over the entire 3V to 5.5V input operating range down to the minimum output voltage of 0.6V. Switching frequency is internally set to 550 kHz, 1.6 MHz, or 3.0 MHz, allowing the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is high, efficiencies up to 93% are easy to achieve. External shutdown is included, featuring an ultra-low stand-by current of 30 nA. The LM2832 utilizes current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output over-voltage protection.

The LM2832 regulator is a monolithic, high frequency, PWM step-down DC/DC converter in a 6 Pin WSON and a 8 Pin eMSOP-PowerPAD package. It provides all the active functions to provide local DC/DC conversion with fast transient response and accurate regulation in the smallest possible PCB area. With a minimum of external components, the LM2832 is easy to use. The ability to drive 2.0A loads with an internal 150 mΩ PMOS switch using state-of-the-art 0.5 µm BiCMOS technology results in the best power density available. The world-class control circuitry allows on-times as low as 30ns, thus supporting exceptionally high frequency conversion over the entire 3V to 5.5V input operating range down to the minimum output voltage of 0.6V. Switching frequency is internally set to 550 kHz, 1.6 MHz, or 3.0 MHz, allowing the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is high, efficiencies up to 93% are easy to achieve. External shutdown is included, featuring an ultra-low stand-by current of 30 nA. The LM2832 utilizes current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output over-voltage protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2833 ACTIVE 1.5MHz/3MHz 3.0A Step-Down DC-DC Switching Regulator Higher Iout (3 A) in a 10-pin WSON or MSOP-PowerPAD package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM2832 High Frequency 2.0A Load - Step-Down DC-DC Regulator datasheet (Rev. A) 03 Apr 2013
EVM User's guide AN-1556 LM2832Z 8-Pin eMSOP Demo Board (Rev. A) 25 May 2013
User guide AN-1552 LM2832X 6-Pin WSON Demo Board (Rev. A) 25 May 2013
EVM User's guide AN-1553 LM2832Z 6-Pin WSON Demo Board (Rev. A) 25 Apr 2013
EVM User's guide AN-1554 LM2832X 8-Pin eMSOP Demo Board (Rev. A) 25 Apr 2013
EVM User's guide AN-1555 LM2832Y 8-Pin eMSOP Demo Board (Rev. A) 25 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2832YMY-EVAL — High Frequency 2.0A Load - Step-Down DC-DC Regulator

LM2832 High Frequency 2.0A Load - Step-Down DC-DC Regulator

User guide: PDF
Not available on TI.com
Simulation model

LM2832X PSpice Transient Model

SNVM190.ZIP (186 KB) - PSpice Model
Simulation model

LM2832X Unencrypted PSpice Transient Model

SNVM850.ZIP (2 KB) - PSpice Model
Simulation model

LM2832Y PSpice Transient Model

SNVM191.ZIP (197 KB) - PSpice Model
Simulation model

LM2832Y Unencrypted PSpice Transient Model

SNVM849.ZIP (2 KB) - PSpice Model
Simulation model

LM2832Z PSpice Transient Model

SNVM218.ZIP (179 KB) - PSpice Model
Simulation model

LM2832Z Unencrypted PSpice Transient Model

SNVM848.ZIP (2 KB) - PSpice Model
Package Pins Download
HVSSOP (DGN) 8 View options
WSON (NGG) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos