PCM1807
- 24-Bit Delta-Sigma Stereo A/D Converter
- Single-Ended Voltage Input: 3 Vp-p
- Oversampling Decimation Filter:
– Oversampling Frequency: ×64
– Pass-Band Ripple: ±0.05 dB
– Stop-Band Attenuation: –65 dB
– On-Chip High-Pass Filter: 0.91 Hz (48 kHz) - High Performance:
– THD+N: –93 dB (Typical)
– SNR: 99 dB (Typical)
– Dynamic Range: 99 dB (Typical) - PCM Audio Interface With SPI Control:
– Master/Slave Mode Selectable
– Data Formats: 24-Bit Left-Justified, 24-Bit I2S - Multiple Functions with SPI Control:
– Power Down
– Mute with Fade-Out and Fade-In
– Polarity Control - Analog Antialias LPF Included
- Sampling Rate: 16–96 kHz
- System Clock: 256 fS, 384 fS, 512 fS
- Dual Power Supplies:
– 5-V for Analog
– 3.3-V for Digital - Package: 14-Pin TSSOP
- APPLICATIONS
- DVD Recorder
- Digital TV
- AV Amplifier/Receiver
- MD Player
- CD Recorder
- Multitrack Receiver
- Electric Musical Instrument
System Two, Audio Precision are trademarks of Audio Precision, Inc.
All trademarks are the property of their respective owners.
The PCM1807 is high-performance, low-cost, single-chip stereo analog-to-digital converter with single-ended analog voltage input. The PCM1807 uses a delta-sigma modulator with 64-times oversampling and includes a digital decimation filter and high-pass filter that removes the dc component of the input signal. For various applications, the PCM1807 supports master and slave mode and two data formats in serial audio interface.
The PCM1807 has many functions which are con- trolled through SPI serial-control port: power down, fade-in and fade-out, polarity control, etc.
The PCM1807 is suitable for wide variety of cost-sensitive consumer applications where good per- formance and operation with a 5-V analog supply and 3.3-V digital supply is required. The PCM1807 is fabricated using a highly advanced CMOS process and is available in a small, 14-pin TSSOP package.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Single Ended Analog Input 24-Bit 96 kHz Stereo A/D Converter datasheet | 08 Sep 2005 | |
EVM User's guide | PCM1807EVM | 14 Dec 2005 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 14 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.