SM72442

LAST TIME BUY

Programmable Maximum Power Point Tracking Controller for Photovoltaic Solar Panels

SM72442 is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
NEW LM5177 ACTIVE 60-V wide VIN synchronous 4-switch buck-boost controller with bidirectional operation Replacement

Product details

Vin (max) (V) 5.25 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Catalog
Vin (max) (V) 5.25 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Catalog
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • Renewable Energy Grade
  • Programmable Maximum Power Point Tracking
  • Photovoltaic Solar Panel Voltage and Current Diagnostic
  • Single Inductor Four Switch Buck-Boost Converter Control
  • I2C Interface for Communication
  • VOUT Overvoltage Protection
  • Over-Current Protection
  • Package: TSSOP-28

All trademarks are the property of their respective owners.

  • Renewable Energy Grade
  • Programmable Maximum Power Point Tracking
  • Photovoltaic Solar Panel Voltage and Current Diagnostic
  • Single Inductor Four Switch Buck-Boost Converter Control
  • I2C Interface for Communication
  • VOUT Overvoltage Protection
  • Over-Current Protection
  • Package: TSSOP-28

All trademarks are the property of their respective owners.

The SM72442 is a programmable MPPT controller capable of controlling four PWM gate drive signals for a 4-switch buck-boost converter. The SM72442 also features a proprietary algorithm called Panel Mode which allows for the panel to be connected directly to the output of your power optimizer circuit. Along with the SM72295 (Photovoltaic Full Bridge Driver), it creates a solution for an MPPT configured DC-DC converter with efficiencies up to 99.5%. Integrated into the chip is an 8-channel, 12 bit A/D converter used to sense input and output voltages and currents, as well as board configuration. Externally programmable values include maximum output voltage and current as well as different settings forslew rate, soft-start and Panel Mode.

The SM72442 is a programmable MPPT controller capable of controlling four PWM gate drive signals for a 4-switch buck-boost converter. The SM72442 also features a proprietary algorithm called Panel Mode which allows for the panel to be connected directly to the output of your power optimizer circuit. Along with the SM72295 (Photovoltaic Full Bridge Driver), it creates a solution for an MPPT configured DC-DC converter with efficiencies up to 99.5%. Integrated into the chip is an 8-channel, 12 bit A/D converter used to sense input and output voltages and currents, as well as board configuration. Externally programmable values include maximum output voltage and current as well as different settings forslew rate, soft-start and Panel Mode.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet SM72442 Prog MaxPwr Point Tracking Cont for Photovoltaic Solar Panels datasheet (Rev. H) 01 Apr 2013
Technical article Making smart energy smarter with renewable power storage PDF | HTML 22 Apr 2015
Application note AN-2122 SM3320-RF-EV Reference Design (Rev. E) 06 May 2013
Application note AN-2124 Power Circuit Design For SolarMagic SM3320 (Rev. C) 06 May 2013
Application note SM3320-BATT-EV Charge Controller Reference Design (Rev. C) 06 May 2013
Application note Introduction to Photovoltaic Systems Maximum Power Point Tracking 29 Dec 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
TSSOP (PW) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos