Product details

Technology family LV-A Function Digital Multiplexer Configuration 2:1 Number of channels 4 Operating temperature range (°C) -40 to 85 Rating Catalog
Technology family LV-A Function Digital Multiplexer Configuration 2:1 Number of channels 4 Operating temperature range (°C) -40 to 85 Rating Catalog
SOIC (D) 16 59.4 mm² 9.9 x 6 SOP (NS) 16 79.56 mm² 10.2 x 7.8 SSOP (DB) 16 48.36 mm² 6.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4 TVSOP (DGV) 16 23.04 mm² 3.6 x 6.4
  • Operates 2 V to 5.5 V VCC
  • Inputs accept voltages to 5.5 V
  • Max tpd of 7.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) > 2 V at VCC, TA = 25°C
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • Operates 2 V to 5.5 V VCC
  • Inputs accept voltages to 5.5 V
  • Max tpd of 7.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) > 2 V at VCC, TA = 25°C
  • Latch-up performance exceeds 100 mA per JESD 78, Class II

2 V to 5.5 V VCC operation.

2 V to 5.5 V VCC operation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
SN74LVC157A ACTIVE Quadruple 2-Line To1-Line Data Selector / Multiplexer Voltage range (1.65V to 3.6V), average drive strength (24mA), average propagation delay (5.5ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74LV157A Quadruple 2-Line to 1-Line Data Selectors/Multiplexers datasheet (Rev. G) PDF | HTML 16 Mar 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74LV157A PSpice Transient Model

SCLM121.ZIP (41 KB) - PSpice Model
Package Pins Download
SOIC (D) 16 View options
SOP (NS) 16 View options
SSOP (DB) 16 View options
TSSOP (PW) 16 View options
TVSOP (DGV) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos