SN751701

ACTIVE

Line Driver and Receiver

Product details

Drivers per package 1 Receivers per package 1 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.3 Main supply voltage (nom) (V) 5, 12 ESD HBM (kV) 0 Rating Catalog Operating temperature range (°C) -20 to 85 Vout (typ) (V) 9.7
Drivers per package 1 Receivers per package 1 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.3 Main supply voltage (nom) (V) 5, 12 ESD HBM (kV) 0 Rating Catalog Operating temperature range (°C) -20 to 85 Vout (typ) (V) 9.7
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOP (PS) 8 48.36 mm² 6.2 x 7.8
  • Meets or Exceeds the Requirements of ANSI TIA/EIA-232-C
  • Wide Range of Supply Voltage VCC = ±4.5 V to ±15 V
  • Low Power ...117 mW (VCC = ±9 V)
  • Receiver Output TTL Compatible
  • Response Control Provides:
    • Input Threshold Shifting
    • Input Noise Filtering

  • Meets or Exceeds the Requirements of ANSI TIA/EIA-232-C
  • Wide Range of Supply Voltage VCC = ±4.5 V to ±15 V
  • Low Power ...117 mW (VCC = ±9 V)
  • Receiver Output TTL Compatible
  • Response Control Provides:
    • Input Threshold Shifting
    • Input Noise Filtering

The SN751701 line driver and receiver is designed to satisfy the requirements of the standard interface between data terminal equipment and data communication equipment as defined by ANSI TIA/EIA-232-E. The driver used is similar to the SN75188. The receiver used is similar to the SN75189A. The device operates over a wide range of supply voltages (VCC = ±4.5 V to ±15 V) from the included reference regulator.

The SN751701 line driver and receiver is designed to satisfy the requirements of the standard interface between data terminal equipment and data communication equipment as defined by ANSI TIA/EIA-232-E. The driver used is similar to the SN75188. The receiver used is similar to the SN75189A. The device operates over a wide range of supply voltages (VCC = ±4.5 V to ±15 V) from the included reference regulator.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Line Driver and Receiver datasheet 12 Mar 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (P) 8 View options
SOP (PS) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos