TL16C752B-EP

ACTIVE

Enhanced Product 3.3 V Dual Uart With 64-Byte Fifo

TL16C752B-EP

ACTIVE

Product details

Number of channels 2 FIFO (Byte) 64 Rx FIFO trigger levels (#) 16 Tx FIFO trigger levels (#) 16 Programmable FIFO trigger levels Yes CPU interface X86 Baud rate at Vcc = 2.5 V & with 16x sampling (max) (MBps) 1.5 Baud rate at Vcc = 1.8 V & with 16x sampling (max) (MBps) 1 Baud rate at Vcc = 3.3 V & with 16x sampling (max) (MBps) 2 Baud rate at Vcc = 5 V & with 16x sampling (max) (MBps) 3 Operating voltage (V) 3.3 Auto RTS/CTS Yes Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 110
Number of channels 2 FIFO (Byte) 64 Rx FIFO trigger levels (#) 16 Tx FIFO trigger levels (#) 16 Programmable FIFO trigger levels Yes CPU interface X86 Baud rate at Vcc = 2.5 V & with 16x sampling (max) (MBps) 1.5 Baud rate at Vcc = 1.8 V & with 16x sampling (max) (MBps) 1 Baud rate at Vcc = 3.3 V & with 16x sampling (max) (MBps) 2 Baud rate at Vcc = 5 V & with 16x sampling (max) (MBps) 3 Operating voltage (V) 3.3 Auto RTS/CTS Yes Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 110
LQFP (PT) 48 81 mm² 9 x 9
  • Controlled Baseline
    • One Assembly Site
    • Test Site
    • One Fabrication Site
  • Extended Temperature Performance of\
    –55°C to 110°C and –40°C to 105°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree(1)
  • Pin Compatible With ST16C2550 With Additional Enhancements
  • Up to 1.5-Mbps Baud Rate When Using Crystal (24-MHz Input Clock)
  • Up to 3-Mbps Baud Rate When Using Oscillator or Clock Source (48-MHz Input Clock)
  • 64-Byte Transmit FIFO
  • 64-Byte Receive FIFO With Error Flags
  • Programmable and Selectable Transmit and Receive FIFO Trigger Levels for DMA and Interrupt Generation
  • Programmable Receive FIFO Trigger Levels for Software/Hardware Flow Control
  • Software/Hardware Flow Control
    • Programmable Xon/Xoff Characters
    • Programmable Auto-RTS and Auto-CTS
  • Optional Data Flow Resume by Xon Any Character
  • DMA Signaling Capability for Both Received and Transmitted Data
  • Supports 3.3-V Operation
  • Software Selectable Baud Rate Generator
  • Prescaler Provides Additional Divide By Four Function
  • Fast Access Time 2 Clock Cycle IOR/IOW Pulse Width
  • Programmable Sleep Mode
  • Programmable Serial Interface Characteristics
    • 5-Bit, 6-Bit, 7-Bit, or 8-Bit Characters
    • Even, Odd, or No Parity Bit Generation and Detection
    • 1, 1.5, or 2 Stop Bit Generation
  • False Start Bit Detection
  • Complete Status Reporting Capabilities in Both Normal and Sleep Mode
  • Line Break Generation and Detection
  • Internal Test and Loopback Capabilities
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions (CTS, RTS, DSR, DTR, RI, and CD)

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Controlled Baseline
    • One Assembly Site
    • Test Site
    • One Fabrication Site
  • Extended Temperature Performance of\
    –55°C to 110°C and –40°C to 105°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree(1)
  • Pin Compatible With ST16C2550 With Additional Enhancements
  • Up to 1.5-Mbps Baud Rate When Using Crystal (24-MHz Input Clock)
  • Up to 3-Mbps Baud Rate When Using Oscillator or Clock Source (48-MHz Input Clock)
  • 64-Byte Transmit FIFO
  • 64-Byte Receive FIFO With Error Flags
  • Programmable and Selectable Transmit and Receive FIFO Trigger Levels for DMA and Interrupt Generation
  • Programmable Receive FIFO Trigger Levels for Software/Hardware Flow Control
  • Software/Hardware Flow Control
    • Programmable Xon/Xoff Characters
    • Programmable Auto-RTS and Auto-CTS
  • Optional Data Flow Resume by Xon Any Character
  • DMA Signaling Capability for Both Received and Transmitted Data
  • Supports 3.3-V Operation
  • Software Selectable Baud Rate Generator
  • Prescaler Provides Additional Divide By Four Function
  • Fast Access Time 2 Clock Cycle IOR/IOW Pulse Width
  • Programmable Sleep Mode
  • Programmable Serial Interface Characteristics
    • 5-Bit, 6-Bit, 7-Bit, or 8-Bit Characters
    • Even, Odd, or No Parity Bit Generation and Detection
    • 1, 1.5, or 2 Stop Bit Generation
  • False Start Bit Detection
  • Complete Status Reporting Capabilities in Both Normal and Sleep Mode
  • Line Break Generation and Detection
  • Internal Test and Loopback Capabilities
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions (CTS, RTS, DSR, DTR, RI, and CD)

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

The TL16C752B is a dual-universal asynchronous receiver/transmitter (UART) with 64-byte FIFOs, automatic hardware/software flow control, and data rates up to 3 Mbps. The TL16C752B offers enhanced features. It has a transmission control register (TCR) that stores receiver FIFO threshold levels to start/stop transmission during hardware and software flow control. With the FIFO RDY register, the software gets the status of TXRDY/RXRDY for all four ports in one access. On-chip status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows onboard diagnostics.The UART transmits data, sent to it over the peripheral 8-bit bus, on the TX signal and receives characters on the RX signal. Characters can be programmed to be 5, 6, 7, or 8 bits. The UART has a 64-byte receive FIFO and transmit FIFO and can be programmed to interrupt at different trigger levels. The UART generates its own desired baud rate based upon a programmable divisor and its input clock. It can transmit even, odd, or no parity and 1, 1.5, or 2 stop bits. The receiver can detect break, idle, or framing errors, FIFO overflow, and parity errors. The transmitter can detect FIFO underflow. The UART also contains a software interface for modem control operations, and has software flow control and hardware flow control capabilities.

The TL16C752B is available in a 48-pin PT (LQFP) package.

The TL16C752B is a dual-universal asynchronous receiver/transmitter (UART) with 64-byte FIFOs, automatic hardware/software flow control, and data rates up to 3 Mbps. The TL16C752B offers enhanced features. It has a transmission control register (TCR) that stores receiver FIFO threshold levels to start/stop transmission during hardware and software flow control. With the FIFO RDY register, the software gets the status of TXRDY/RXRDY for all four ports in one access. On-chip status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows onboard diagnostics.The UART transmits data, sent to it over the peripheral 8-bit bus, on the TX signal and receives characters on the RX signal. Characters can be programmed to be 5, 6, 7, or 8 bits. The UART has a 64-byte receive FIFO and transmit FIFO and can be programmed to interrupt at different trigger levels. The UART generates its own desired baud rate based upon a programmable divisor and its input clock. It can transmit even, odd, or no parity and 1, 1.5, or 2 stop bits. The receiver can detect break, idle, or framing errors, FIFO overflow, and parity errors. The transmitter can detect FIFO underflow. The UART also contains a software interface for modem control operations, and has software flow control and hardware flow control capabilities.

The TL16C752B is available in a 48-pin PT (LQFP) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 3.3-V Dual UART With 64-Byte FIFO datasheet (Rev. B) 10 Dec 2007
* Errata TL16C752B Errata 03 Aug 2006
* VID TL16C752B-EP VID V6203626 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
LQFP (PT) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos