TPS62864
4-A synchronous step-down converter with I2C interface in 1.05-mm x 1.78-mm WCSP package
TPS62864
- 7-mΩ and 6.5-mΩ internal power MOSFETs
- >90% efficiency (0.9-V output)
- DCS-control topology for fast transient response
- 1% output voltage accuracy
- 4-µA operating quiescent current
- 2.4-V to 5.5-V input voltage range
- 2.4-MHz switching frequency
- Selection by external resistor
- Start-up output voltage
- I2C slave address
- Selection by I2C interface
- Power save mode or forced PWM mode
- Output discharge
- Hiccup or latching short-circuit protection
- Output voltage ramp speed
- VID pin for dynamic voltage scaling (DVS)
- Thermal pre-warning and thermal shutdown
- Power good indicator pin option
- I2C-compatible interface up to 3.4 Mbps
- Available in 1.05-mm x 1.78-mm x 0.5-mm 15-pin WCSP package with 0.35-mm pitch
- Create a custom design using the TPS62866 with the WEBENCH® Power Designer
The TPS62864 and TPS62866 devices are high-frequency synchronous step-down converters with I2C interface which provide an efficient, adaptive, and high power-density solution. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The device can also be forced in PWM mode operation for smallest output voltage ripple. Together with its DCS-control architecture, excellent load transient performance and tight output voltage accuracy are achieved. Via the I2C interface and a dedicated VID pin, the output voltage is quickly adjusted to adapt the power consumption of the load to the ever-changing performance needs of the application.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62866EVM-051 — High power density 6-A step-down converter evaluation module with I2C interface
The TPS62866EVM-051 evaluation module (EVM) facilitates the evaluation of the TPS62866 6-A, step-down converter in a small 1.05-mm by 1.78-mm WCSP package with 0.5-mm pitch. The EVM has a programmable output of 0.4 V to 1.675 V via I2C with 1% accuracy from input voltages between 2.4 V to 5.5 V. (...)
SLUC677 — TPS62866EVM GUI for MacOS
Supported products & hardware
SLUC678 — TPS62866EVM GUI for Linux
Supported products & hardware
TPS62864 PSpice Unencrypted Transient Model (Rev. B)
TPS62866 PSpice Unencrypted Transient Model (Rev. B)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-050044 — Small, efficient power supply reference design for M.2 form factor SSD
Package | Pins | Download |
---|---|---|
DSBGA (YCG) | 15 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.