Product details

Protocols Composite, RGB, VGA Configuration 2:1 SPDT Number of channels 7 Bandwidth (MHz) 1360 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 200 ESD HBM (typ) (kV) 6 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -50 ESD CDM (kV) 4 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 3 CON (typ) (pF) 7 Off isolation (typ) (dB) -37 OFF-state leakage current (max) (µA) 1 Propagation delay time (µs) 0.00025 Ron (max) (mΩ) 4000 Ron channel match (max) (Ω) 1 RON flatness (typ) (Ω) 0.5 Turnoff time (disable) (max) (ns) 12 Turnon time (enable) (max) (ns) 11 VIH (min) (V) 2 VIL (max) (V) 0.8
Protocols Composite, RGB, VGA Configuration 2:1 SPDT Number of channels 7 Bandwidth (MHz) 1360 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 200 ESD HBM (typ) (kV) 6 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -50 ESD CDM (kV) 4 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 3 CON (typ) (pF) 7 Off isolation (typ) (dB) -37 OFF-state leakage current (max) (µA) 1 Propagation delay time (µs) 0.00025 Ron (max) (mΩ) 4000 Ron channel match (max) (Ω) 1 RON flatness (typ) (Ω) 0.5 Turnoff time (disable) (max) (ns) 12 Turnon time (enable) (max) (ns) 11 VIH (min) (V) 2 VIL (max) (V) 0.8
WQFN (RTG) 32 18 mm² 6 x 3
  • High Bandwidth (BW = 1.36 GHz)
  • Designed for 7-Channel VGA Signals (R,G,B, Hsync, Vsync, DDC Dat, and DDC CLK)
  • Separate Control Logic for Data and Control Signals
  • Operating Voltage: 3.3 V ±10%
  • Low and Flat ON-State Resistance
    • rON = 3 Ω
    • rON(flat) = 500 mΩ
  • Low Crosstalk (XTALK = –49.76 dB Typ at 250 MHz)
  • Low Input/Output Capacitance
    • CON = 7 pF, Typ
  • ESD Performance Tested
    • 4-kV IEC61000-4-2, Contact Discharge on Switch IOs
    • 3-kV Human Body Model Per JESD22-A114E
    • 6-kV Human Body Model (Switch Pins to GND)
  • Suitable for Both RGB and Composite-Video Switching
  • 32-Pin Quad Flat Pack No-Lead QFN(RTG) Package
  • APPLICATIONS
    • Notebook Computers
    • Analog VGA Peripheral Ports

  • High Bandwidth (BW = 1.36 GHz)
  • Designed for 7-Channel VGA Signals (R,G,B, Hsync, Vsync, DDC Dat, and DDC CLK)
  • Separate Control Logic for Data and Control Signals
  • Operating Voltage: 3.3 V ±10%
  • Low and Flat ON-State Resistance
    • rON = 3 Ω
    • rON(flat) = 500 mΩ
  • Low Crosstalk (XTALK = –49.76 dB Typ at 250 MHz)
  • Low Input/Output Capacitance
    • CON = 7 pF, Typ
  • ESD Performance Tested
    • 4-kV IEC61000-4-2, Contact Discharge on Switch IOs
    • 3-kV Human Body Model Per JESD22-A114E
    • 6-kV Human Body Model (Switch Pins to GND)
  • Suitable for Both RGB and Composite-Video Switching
  • 32-Pin Quad Flat Pack No-Lead QFN(RTG) Package
  • APPLICATIONS
    • Notebook Computers
    • Analog VGA Peripheral Ports

The TS3V712E is a high-bandwidth, 7-channel video multiplexer/demultiplexer for switching between multiple VGA sources or end points. The device is designed for ensuring video signal integrity and minimizing the video signal attenuation by providing high bandwidth of 1.36 GHz.

The video signals are protected against high ESD with integrated diodes to VDD and GND that will support up to 6-kV of ESD HBM and 4-kV contact protection.

The TS3V712E is available in a 32-pin QFN package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TS3V712E is a high-bandwidth, 7-channel video multiplexer/demultiplexer for switching between multiple VGA sources or end points. The device is designed for ensuring video signal integrity and minimizing the video signal attenuation by providing high bandwidth of 1.36 GHz.

The video signals are protected against high ESD with integrated diodes to VDD and GND that will support up to 6-kV of ESD HBM and 4-kV contact protection.

The TS3V712E is available in a 32-pin QFN package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 7-CHANNEL VIDEO SWITCH datasheet (Rev. A) 11 Aug 2010
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
WQFN (RTG) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos