UCC28910
700V Flyback switcher with constant-voltage constant-current and primary-side control
UCC28910
- Constant-Voltage (CV) and Constant-Current (CC) Output Regulation Without Optical-Coupler
- ±5% Output Voltage Regulation Accuracy
- ±5% Output Current Regulation With AC Line and Primary Inductance Tolerance Compensation
- 700-V Start-Up and Smart Power Management Enables <30-mW Standby Power
- 115-kHz Maximum Switching Frequency Design for High-Power Density
- Valley Switching and Frequency Dithering to Ease EMI Compliance
- Thermal Shut Down
- Low Line and Output Over-Voltage Protection
The UCC28910 and UCC28911 are high-voltage flyback switchers that provide output voltageand current regulation without the use of an optical coupler. Both devices incorporate a 700-Vpower FET and a controller that process operating information from the flyback auxiliary windingand power FET to provide a precise output voltage and current control. The integrated high-voltage current source for startup that is switched off during device operation, and the controller current consumption is dynamically adjusted with load. Both enablethe very low stand-by power consumption.
Control algorithms in the UCC28910 and UCC28911, combining switching frequency and peakprimary current modulation, allow operating efficiencies to meet or exceed applicable standards.Discontinuous conduction mode (DCM) with valley switching is used to reduce switching losses.Built-in protection features help to keep secondary and primary component stress levels in check across the operating range. The frequency jitter helps to reduce EMI filter
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC28910FBEVM-526 — UCC28910FBEVM-526 Evaluation Module
Universal input 5V, 6W isolated flyback power supply with primary side control
UCC28911EVM-718 — UCC28911 Evaluation Module
The UCC28911EVM-718 evaluation module is an offline Flyback power supply that provides isolated output voltage and current regulation without the use of an optocoupler and secondary-side feedback components. The input accepts a voltage range of 85VAC to 265VAC, 47Hz to 64Hz. The evaluation module (...)
PMP4367 — Universal AC Input 6W Adapter with Energy Star 6 Efficiency Rating
Many TI reference designs include the UCC28910
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | Download |
---|---|---|
SOIC (D) | 7 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.