VFC110

ACTIVE

High Frequency Voltage-to-Frequency Converter

Product details

Vs (min) (V) 8 Vs (max) (V) 18 Product type Voltage-to-frequency Operating temperature range (°C) -25 to 85 Rating Catalog
Vs (min) (V) 8 Vs (max) (V) 18 Product type Voltage-to-frequency Operating temperature range (°C) -25 to 85 Rating Catalog
PDIP (N) 14 181.42 mm² 19.3 x 9.4
  • HIGH-FREQUENCY OPERATION: 4MHz FS max
  • EXCELLENT LINEARITY: ±0.02% typ at 2MHz
  • PRECISION 5V REFERENCE
  • DISABLE PIN
  • LOW JITTER
  • APPLICATIONS
    • INTEGRATING A/D CONVERSION
    • PROCESS CONTROL
    • VOLTAGE ISOLATION
    • VOLTAGE-CONTROLLED OSCILLATOR
    • FM TELEMETRY

PowerPAD is a trademark of Texas Instruments Incorporated. All other trademarks are the property of their respective owners.

  • HIGH-FREQUENCY OPERATION: 4MHz FS max
  • EXCELLENT LINEARITY: ±0.02% typ at 2MHz
  • PRECISION 5V REFERENCE
  • DISABLE PIN
  • LOW JITTER
  • APPLICATIONS
    • INTEGRATING A/D CONVERSION
    • PROCESS CONTROL
    • VOLTAGE ISOLATION
    • VOLTAGE-CONTROLLED OSCILLATOR
    • FM TELEMETRY

PowerPAD is a trademark of Texas Instruments Incorporated. All other trademarks are the property of their respective owners.

The VFC110 voltage-to-frequency converter is a third-generation VFC offering improved features and performance. These include higher frequency operation, an on-board precision 5V reference and a Disable function.

The precision 5V reference can be used for offsetting the VFC transfer function, as well as exciting transducers or bridges. The Enable pin allows several VFCs' outputs to be paralleled, multiplexed, or simply to shut off the VFC. The open-collector frequency output is TTL/CMOS-compatible. The output may be isolated by using an opto-coupler or transformer.

Internal input resistor, one-shot and integrator capacitors simplify applications circuits. These components are trimmed for a full-scale output frequency of 4MHz at 10V input. No additional components are required for many applications.

The VFC110 is packaged in plastic and ceramic 14-pin DIPs. Industrial and military temperature range gradeouts are available.

The VFC110 voltage-to-frequency converter is a third-generation VFC offering improved features and performance. These include higher frequency operation, an on-board precision 5V reference and a Disable function.

The precision 5V reference can be used for offsetting the VFC transfer function, as well as exciting transducers or bridges. The Enable pin allows several VFCs' outputs to be paralleled, multiplexed, or simply to shut off the VFC. The open-collector frequency output is TTL/CMOS-compatible. The output may be isolated by using an opto-coupler or transformer.

Internal input resistor, one-shot and integrator capacitors simplify applications circuits. These components are trimmed for a full-scale output frequency of 4MHz at 10V input. No additional components are required for many applications.

The VFC110 is packaged in plastic and ceramic 14-pin DIPs. Industrial and military temperature range gradeouts are available.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM231 ACTIVE Precision voltage-to-frequency converter with 1-Hz to 100-kHz FS frequency (wide operating temp) Wider supply voltage range in a smaller PDIP package option

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet High-Frequency Voltage-to-Frequency Converter datasheet (Rev. A) 25 Apr 2007
Application note Voltage-to-Frequency Converters Offer Useful Options in A/D Conversion 02 Oct 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (N) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos