封裝資訊
封裝 | 引腳 VSSOP (DGS) | 10 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 2,500 | LARGE T&R |
ADS1018-Q1 的特色
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- 12-bit noise-free resolution
- Wide supply range: 2 V to 5.5 V
- Low current consumption:
- Continuous mode: only 150 µA
- Single-shot mode: automatic power-down
- Programmable data rate: 128 SPS to 3300 SPS
- Single-cycle settling
- Internal low-drift voltage reference
- Internal temperature sensor:
2°C (maximum) error - Internal oscillator
- Internal PGA
- Four single-ended or two differential inputs
ADS1018-Q1 的說明
The ADS1018-Q1 is a precision, low power, 12-bit, noise-free, analog-to-digital converter
(ADC) that provides all features necessary to measure the most common sensor signals. The
ADS1018-Q1 integrates a programmable gain amplifier (PGA), voltage reference, oscillator, and
high-accuracy temperature sensor. These features, along with a wide power-supply range from 2 V to
5.5 V, make the
ADS1018-Q1 ideally suited for power- and space-constrained, sensor-measurement applications.
The ADS1018-Q1 performs conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing both large and small signals to be measured with high resolution. An input multiplexer (mux) allows measurement of two differential or four single-ended inputs. The high-accuracy temperature sensor is used for system-level temperature monitoring, or cold-junction compensation for thermocouples.
The ADS1018-Q1 operates either in continuous-conversion mode, or in a single-shot mode that automatically powers down after a conversion. Single-shot mode significantly reduces current consumption during idle periods. Data are transferred through a serial peripheral interface (SPI™). The ADS1018-Q1 is specified from –40°C to +125°C.