BOOSTXL-POSMGR 的特色
Hardware Features
- 2x channels of RS-485 line interface supporting up to 100m distances
- 1x SinCos analog interface
- 2x 20-pin headers/connectors to LaunchPad
- Capable of supporting 2x absolute encoders simultaneously
- Works with CLB-enabled C2000 MCUs
- Hardware Files are in controlSUITE at development_kits\BOOSTXL_POSMGR
Software Features
- Free download of Position Manager solutions in C2000 controlSUITE package
- Simple application programming interface
- Absolute encoder support for EnDat 2.2, 2.1, BiSS-C and T-format
- Analog sensor support for resolvers and SinCos transducers
Recommended LaunchPad
- LAUNCHXL-F28379D C2000 Delfino MCUs F28379D LaunchPad Development Kit
- TI BoosterPack Checker for an interactive list of compatible BoosterPacks
Videos
BOOSTXL-POSMGR 的說明
The PositionManager BoosterPack is a flexible low voltage platform intended for evaluating interfaces to absolute encoders and analog sensors like resolvers and SinCos transducers. When combined with the DesignDRIVE Position Manager software solutions this low-cost evaluation module becomes a powerful tool for interfacing many popular position encoder types such as EnDat, BiSS and T-format with C2000 Real-Time Control devices. C2000 Position Manager technology integrates interfaces to the most popular digital and analog position sensors onto C2000 Real-Time Controller, thus eliminating the need for external FPGAs for these functions.