BQ24078EVM-015 的特色
- bq24078 is a 1.5A USB-friendly li-ion battery charger and power-path management IC
- 28V input rating with overvoltage protection
- Input-based dynamic power management (VIN-DPN) for protection against poor USB sources
BQ24078EVM-015 的說明
The bq24078 evaluation module (EVM) provides a convenient method for evaluating the performance of a charge management and system power solution for portable applications using the bq24076/8 product. The charger is designed to deliver up to 1.5 A of continuous current to the system or charger for one-cell Li-ion or Li-polymer applications using a dc power supply.