BQ24381EVM 的特色
- Evaluation module for bq2430x, bq2431x, and bq2438x DSG
- Evaluation module for bq24080 charger integrated circuit (IC)
- Evaluation module for bq2430x/1x/8x and bq24080 chipset solution
- Input operating range for bq2430x/1x/8x 4.5 V - 26 V
- Input operating range for bq24080 4.5 V - 6.5 V
- Input overvoltage protection
- Input overcurrent protection
- Battery overvoltage protection
- Input reverse voltage protection for bq2430x
- LED indication for status signals
- Test points for key signals available for testing purpose. Easy probe hook-up
- Jumpers available. Easy to change connections
BQ24381EVM 的說明
The bq2430x/1x/8x evaluation module is a complete charger module for evaluating a charger front-end protection and charger solution using the bq2430x/1x/8x and bq24080 devices. This user’s guide presents test summary information, printed-circuit board layout guidelines, bill of materials, board layout, and schematics.