DLPLCRC900EVM 的特色
- Display images or video up to 1080P resolution (1920 x 1080)
- Configurable I/O trigger for synchronizing with cameras, sensors, or other peripheral devices
- USB 1.1, HDMI and I²C interfaces
- USB-based API and host GUI
DLPLCRC900EVM 的說明
This DLP evaluation module (EVM) houses a single DLPC900 digital micromirror device (DMD) controller, allowing for configurable control of the DLPLCR65EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or other peripheral devices. The added flexibility enables diverse architectures for industrial, medical, metrology, security, telecom, and instrumentation applications.
The DLPLCRC900EVM is the right evaluation choice for designers needing a highly flexible development kit for incorporating DLP technology into a wide variety of light steering applications.