4-pin (DMR) package image

DRV5032FDDMRR 現行

低功耗 (5 Hz、<1µA)、低電壓 (最高 5.5V) 開關

現行 custom-reels 客製 可提供客製捲盤
open-in-new 檢視替代方案

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

DRV5032FDDMRT 停產 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送包裝 250 | SMALL T&R
庫存
數量 | 價格 1ku | +

品質資訊

等級 Catalog
RoHS
REACH
引腳鍍層 / 焊球材質 SN
MSL 等級 / 迴焊峰值 Level-1-260C-UNLIM
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 引腳 X2SON (DMR) | 4
作業溫度範圍 (°C) -40 to 85
包裝數量 | 運送包裝 3,000 | LARGE T&R

DRV5032 的特色

  • Industry-leading ultra-low power consumption
    • 5-Hz version: 0.54 µA with 1.8 V
    • 20-Hz versions: 1.6 µA with 3 V
  • 1.65-V to 5.5-V operating VCC range
  • Magnetic threshold options (maximum BOP):
    • 3.9 mT, highest sensitivity
    • 4.8 mT, high sensitivity
    • 9.5 mT, medium sensitivity
    • 63 mT, lowest sensitivity
  • Omnipolar and unipolar options
  • 20-Hz and 5-Hz sampling rate options
  • Open-drain and push-pull output options
  • SOT-23, X2SON and TO-92 package options
  • –40°C to +85°C operating temperature range

DRV5032 的說明

The DRV5032 device is an ultra-low-power digital-switch Hall effect sensor, designed for the most compact and battery-sensitive systems. The device is offered in multiple magnetic thresholds, sampling rates, output drivers, and packages to accommodate various applications.

When the applied magnetic flux density exceeds the BOP threshold, the device outputs a low voltage. The output stays low until the flux density decreases to less than BRP, and then the output either drives a high voltage or becomes high impedance, depending on the device version. By incorporating an internal oscillator, the device samples the magnetic field and updates the output at a rate of 20 Hz, or 5 Hz for the lowest current consumption. Omnipolar and unipolar magnetic responses are available.

The device operates from a VCC range of 1.65 V to 5.5 V, and is packaged in a standard SOT-23, TO-92 and small X2SON.

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

DRV5032FDDMRT 停產 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送包裝 250 | SMALL T&R
庫存
數量 | 價格 1ku | +