48-pin (PHP) package image

DRV83053PHPR 現行

具電流分流放大器 & SPI 的 45-V 最大 3 相智慧型閘極驅動器

現行 custom-reels 客製 可提供客製捲盤
open-in-new 檢視替代方案

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

DRV83053PHP 現行
包裝數量 | 運送包裝 250 | JEDEC TRAY (10+1)
庫存
數量 | 價格 1ku | +

品質資訊

等級 Catalog
RoHS
REACH
引腳鍍層 / 焊球材質 NIPDAU
MSL 等級 / 迴焊峰值 Level-3-260C-168 HR
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 引腳 HTQFP (PHP) | 48
作業溫度範圍 (°C) -40 to 125
包裝數量 | 運送包裝 1,000 | LARGE T&R

DRV8305 的特色

  • 4.4-V to 45-V Operating Voltage
  • 1.25-A and 1-A Peak Gate Drive Currents
  • Programmable High- and Low-Side Slew-Rate Control
  • Charge-Pump Gate Driver for 100% Duty Cycle
  • Three Integrated Current-Shunt Amplifiers
  • Integrated 50-mA LDO (3.3-V and 5-V Option)
  • 3-PWM or 6-PWM Input Control up to 200 kHz
  • Single PWM-Mode Commutation Capability
  • Supports Both 3.3-V and 5-V Digital Interface
  • Serial Peripheral Interface (SPI) for Device Settings and Fault Reporting
  • Thermally-Enhanced 48-Pin HTQFP
  • Protection Features:
    • Fault Diagnostics and MCU Watchdog
    • Programmable Dead-Time Control
    • MOSFET Shoot-Through Prevention
    • MOSFET VDS Overcurrent Monitors
    • Gate-Driver Fault Detection
    • Reverse Battery-Protection Support
    • Limp Home-Mode Support
    • Overtemperature Warning and Shutdown

DRV8305 的說明

The DRV8305 device is a gate driver IC for three-phase motor-drive applications. The device provides three high-accuracy and temperature compensated half-bridge drivers, each capable of driving a high-side and low-side N-channel MOSFET. A charge pump driver supports 100% duty cycle and low-voltage operation. The device can tolerate load dump voltages up to 45-V.

The DRV8305 device includes three bidirectional current-shunt amplifiers for accurate low-side current measurements that support variable gain settings and an adjustable offset reference.

The DRV8305 device has an integrated voltage regulator (3.3-V or 5-V) to support an MCU or other system power requirements. The voltage regulator can be interfaced directly with a standard LIN physical interface to allow low system standby and sleep currents.

The gate driver uses automatic handshaking when switching to prevent current shoot through. The VDS of both the high-side and low-side MOSFETs is accurately sensed to protect the external MOSFETs from overcurrent conditions. The SPI provides detailed fault reporting, diagnostics, and device configurations such as gain options for the current shunt amplifier, individual MOSFET overcurrent detection, and gate-drive slew-rate control.

Device Options: DRV8305N: Voltage reference DRV83053: 3.3-V, 50-mA LDO DRV83055: 5-V, 50-mA LDO

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

DRV83053PHP 現行
包裝數量 | 運送包裝 250 | JEDEC TRAY (10+1)
庫存
數量 | 價格 1ku | +

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解