DRV8840EVM 的特色
- 5A Peak / 3.5A RMS Current Output
- Wide Operating Voltage: 8.2 to 45V
- Low RDSON (200mR LS+HS)
- Cycle-by-Cycle Inrush Protection
- Brake and Coast Modes Supported
- Thermal and Short Circuit Protection
- All Critical Control and Status Signals Brought Out to Test Headers
- Includes a MSP430F1612 MCU for Signaling and Control
DRV8840EVM 的說明
The DRV8840 evaluation module consists of a 5.0A, single-H-bridge motor driver with a Phase/Enable control interface and a small number external components that can be used to drive a single brushed DC motor. The on-board MSP430 MCU + software/GUI provides signaling and control and supports PWM speed control. With the DRV8840EVM, designers can quickly and easily evaluate the performance of DRV8840 motor driver in their specific application.