LDO-PARAL-DESG-EVM 的特色
- Expanded Output Current, Up to 900 mA
- Good Thermal Performance Under Large Load Conditions
- 4- to 40-V input voltage range
LDO-PARAL-DESG-EVM 的說明
This LDO Parallel Solution evaluation modules (EVM) help designers evaluate the operation and performance of TPS7B4253-Q1 and TPS7B6750-Q1 parallel application. This EVM uses a very low-tolerance, voltagetracking LDO TPS7B4253-Q1 to demonstrate the
implementation of LDO parallel solution for high output current and low quiescent current (IQ) requirements. In this design, TPS7B6750-Q1 regulates 5-V output voltage and two TPS7B4253-Q1 devices expand the output current and realize the current sharing of each channel.
implementation of LDO parallel solution for high output current and low quiescent current (IQ) requirements. In this design, TPS7B6750-Q1 regulates 5-V output voltage and two TPS7B4253-Q1 devices expand the output current and realize the current sharing of each channel.