LM3100EVAL 的特色
- Input voltage range 4.5V-36V
- 1.5A output current
- Integrated 40V, dual N-Channel buck synchronous switches
- Low component count, all ceramic caps, small board space
- No loop compensation required
- Ultra-fast transient response
- Stable with low ESR capacitors
- Programmable switching frequency up to 1MHz
- Max. duty cycle limited during start-up
- Valley current limit at 1.8A
- Thermal shutdown
- Thermal enhanced eTSSOP-20 package
Applications
- Notebooks
- Point of Load Regulators
- Storage Systems
- Broadband Infrastructure
- Industrial Controls
LM3100EVAL 的說明
LM3100 1.5A Simple Synchronous Buck Regulator