LMK1C1108EVM 的特色
- Easy to use evaluation board to fan-out up to 8 LVCMOS clocks with low phase noise/jitter
- Output enable pin configurable through jumper
- Board powered from a single 3.3V / 2.5V / 1.8V supply
- Board supports up to eight clock outputs for pin compatible TSSOP devices in the industry standard footprint
LMK1C1108EVM 的說明
LMK1C1108 is a high-performance, low additive jitter LVCMOS clock buffer with one LVCMOS input, eight LVCMOS outputs, and a global output enable pin. This evaluation module (EVM) is designed to demonstrate the electrical performance of the LMK1C1108. This EVM can also be used to evaluate other devices in the LMK1C110x family. LMK1C1108EVM is equipped with 50-Ω SMA connectors and impedance-controlled 50-Ω microstrip transmission lines for best performance.