封裝資訊
封裝 | 引腳 WQFN (RTW) | 24 |
作業溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送包裝 1,000 | SMALL T&R |
LMX2487E 的特色
- Quadruple Modulus Prescaler for Lower Divids
- RF PLL: 16/17/20/21 or 32/33/36/37
- IF PLL: 8/9 or 16/17
- Advanced Delta Sigma Fractional Compensation
- 12-Bit or 22-Bit Selectable Fractional Modulus
- Up to 4th Order Programmable Delta-Sigma
Modulator
- Features for Improved Lock Time
- Fastlock / Cycle Slip Reduction that Requires
Single-Word Write - Integrated Time-Out Counter
- Fastlock / Cycle Slip Reduction that Requires
- Wide Operating Range
- LMX2487E RF PLL: 3.0 GHz to 7.5 GHz
- Useful Features
- Digital Lock Detect Output
- Hardware and Software Power-Down Control
- On-Chip Crystal Reference Frequency Doubler
- RF Phase Comparison Frequency Up to 50
MHz - 2.5-V to 3.6-V Operation With ICC = 8.5 mA
at 3.0 V
LMX2487E 的說明
The LMX2487E device is a low power, high performance delta-sigma fractional-N PLL with an auxiliary integer-N PLL. It is fabricated using TI’s advanced process.
With delta-sigma architecture, fractional spurs at lower offset frequencies are pushed to higher frequencies outside the loop bandwidth. The ability to push close in spur and phase noise energy to higher frequencies is a direct function of the modulator order. Unlike analog compensation, the digital feedback technique used in the LMX2487E is highly resistant to changes in temperature and variations in wafer processing. The LMX2487E delta-sigma modulator is programmable up to fourth order, which allows the designer to select the optimum modulator order to fit the phase noise, spur, and lock time requirements of the system.
Serial data for programming the LMX2487E is transferred through a three-line, high-speed (20-MHz) MICROWIRE interface. The LMX2487E offers fine frequency resolution, low spurs, fast programming speed, and a single-word write to change the frequency. This makes it ideal for direct digital modulation applications, where the N-counter is directly modulated with information. The LMX2487E is available in a 24-lead 4.0 × 4.0 × 0.8 mm WQFN package.