LMZ10501SILEVM LMZ10501 1A SIMPLE SWITCHER® Nano 模組評估板 angled board image

LMZ10501SILEVM

LMZ10501 1A SIMPLE SWITCHER® Nano 模組評估板

定價

數量 價格
+

LMZ10501SILEVM 的特色

  • VIN = 2.7V to 5.5V
  • VOUT = 1.8V (default setting)
  • 1A max load (LMZ10501)
  • 2MHz switching frequency

LMZ10501SILEVM 的說明

The LMZ10501 SIMPLE SWITCHER® Nano Modules are easy-to-use DC/DC solutions optimized for space-constrained applications. The LMZ10501 is capable of driving up to 1A load with excellent power conversion efficiency, line and load regulation, and EMI performance.

The evaluation board (EVM) is configured for 1.8V output voltage from 2.7V to 5.5V input. The resistor voltage divider RT and RB set the output voltage. The external capacitor Cvc bypasses the Vcon pin and provides additional soft start time. See datasheet for component selection and device information details. The board features additional component footprints for various device enabling schemes and AC signal injection terminals for feedback loop measurements.

定價

數量 價格
+