MSP-TS430PEU128 的特色
- Development board (MSP-TS430PEU128) with a 128-pin ZIF socket fitting MSP430 derivatives in 128-pin QFP (PEU) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
- Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET430UIF.
MSP-TS430PEU128 的說明
The MSP-TS430PEU128 is a standalone 128-pin ZIF socket target board used to program and debug the MSP430 MCU in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol.
Device Support: The MSP-TS430PEU128 development board supports MSP430F677x, MSP430F676x, MSP430F674x, MSP430F677x1, MSP430F676x1 and MSP430F674x1 MCUs in a 128-pin QFP package (TI package code: PEU).