封裝資訊
封裝 | 引腳 CDIP (J) | 14 |
作業溫度範圍 (°C) -55 to 125 |
包裝數量 | 運送包裝 25 | TUBE |
SN54AHC125 的特色
- Operating range of 2V to 5.5V
- Latch-up performance exceeds 250mA per JESD 17
- Four individual output enable pins
SN54AHC125 的說明
The SNx4AHC125 devices are quadruple bus buffer gates featuring independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable ( OE) input is high. When OE is low, the respective gate passes the data from the A input to its Y output.
To ensure the high-impedance state during power up or power down, OE must be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.