8-pin (D) package image

SN65HVD1781AQDRQ1 現行

具有 3.3-V 至 5-V 操作電壓的汽車故障保護 RS-485 收發器

現行 custom-reels 客製 可提供客製捲盤

定價

數量 價格
+

品質資訊

等級 Automotive
RoHS
REACH
引腳鍍層 / 焊球材質 NIPDAU
MSL 等級 / 迴焊峰值 Level-1-260C-UNLIM
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

更多SN65HVD1781A-Q1資訊

封裝資訊

封裝 | 引腳 SOIC (D) | 8
作業溫度範圍 (°C) -40 to 125
包裝數量 | 運送包裝 2,500 | LARGE T&R

SN65HVD1781A-Q1 的特色

  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESG classification level C3B
  • Functional Safety-Capable
  • Bus-pin fault protection to: > ±70 V
  • Operation with 3.3-V to 5-V supply range
  • ±16-kV HBM protection on bus pins
  • Reduced unit load for up to 320 nodes
  • Failsafe receiver for open-circuit, short-circuit and idle-bus conditions
  • Low power consumption
    • Low standby supply current, 1 µA maximum
    • ICC 4-mA Quiescent during operation
  • Pin-compatible with industry-standard SN75176
  • Signaling rates up to 1 Mbps

SN65HVD1781A-Q1 的說明

The device is designed to survive overvoltage faults such as direct shorts to power supplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. It is also robust to ESD events, with high levels of protection to the human-body-model specification.

The SN65HVD1781A-Q1 combines a differential driver and a differential receiver, which operate from a single power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. This port features a wide common-mode voltage range, making the device suitable for multipoint applications over long cable runs. The device is characterized from –40°C to 125°C. The SN65HVD1781A-Q1 device is pin-compatible with the industry-standard SN75176 transceiver, making it a drop-in upgrade in most systems.

The device is fully compliant with ANSI TIA/EIA 485-A with a 5-V supply and can operate with a 3.3-V supply with reduced driver output voltage for low-power applications. For applications where operation is required over an extended common-mode voltage range, see the SN65HVD1785 (SLLS872) data sheet.

定價

數量 價格
+

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解