封裝資訊
封裝 | 引腳 SOT-23 (DBV) | 5 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 250 | SMALL T&R |
SN74AHC1G14 的特色
- Operating range 2 V to 5.5 V
- Maximum tpd of 10 ns at 5 V
- Low power consumption, 10-µA max ICC
- ±8-mA output drive at 5 V
- Latch-up performance exceeds 250 mA per JESD 17
SN74AHC1G14 的說明
The SN74AHC1G14 device is a single inverter gate. The device performs the Boolean function Y = A.