封裝資訊
封裝 | 引腳 SOT-23 (DBV) | 5 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 3,000 | LARGE T&R |
SN74AHCT1G14 的特色
- Operating range 4.5V to 5.5V
- Max tpd of 8ns at 5V
- Low power consumption, 1µA max ICC
- ±8mA output drive at 5V
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250 mA per JESD 17
SN74AHCT1G14 的說明
The SN74AHCT1G14 contains a single inverter gate. The device performs the Boolean function Y = A.