封裝資訊
封裝 | 引腳 SOT-SC70 (DCK) | 5 |
作業溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送包裝 3,000 | LARGE T&R |
SN74AUC1G125 的特色
- Optimized for 1.8-V operation
- ±8-mA output drive at 1.8 V
- Maximum tpd of 2.5 ns at 1.8 V, 30 pF load
- Wide operating voltage range of 0.8 V to 2.7 V
- Over-voltage tolerant I/Os support up to 3.6 V, independent of VCC
- Available in the Texas Instruments NanoFree™ package
- Ioff feature supports partial power down mode and back drive protection
- Low power consumption, 10-µA maximum ICC
- Latch-up performance exceeds 100 mA per JESD 78, Class II
SN74AUC1G125 的說明
The SN74AUC1G125 device is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high.
The AUC logic family is specifically designed for speed and is optimized for operation between 1.65-V and 1.95-V VCC. With an optimal supply and 15-pF load the device can operate at over 250 MHz, or 500 Mbps. The unique output structure of the AUC family provides great signal integrity without the need for external termination when driving 50- to 65-Ω transmission lines of moderate length (less than 15 cm). See Application of the Texas Instruments AUC Sub-1-V Little Logic Devices for more details on this technology.
This device is available in the popular SOT-23 and SC70 packages, as well as the advanced NanoFree™ DSBGA package. NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.