封裝資訊
封裝 | 引腳 SOIC (D) | 14 |
作業溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送包裝 250 | SMALL T&R |
SN74HC4066 的特色
- Wide operating voltage range of 1V to 6V
- Typical switch enable time of 18ns
- Low power consumption, 20µA maximum ICC
- Low input current of 1µA maximum
- High degree of linearity
- High on-off output-voltage ratio
- Low crosstalk between switches
- Low on-state impedance: 50Ω typical at VCC = 6V
- Individual switch controls
SN74HC4066 的說明
The SN74HC4066 device is a silicon-gate CMOS quadruple analog switch designed to handle both analog and digital signals. Each switch permits signals with amplitudes of up to 6V (peak) to be transmitted in either direction.
Each switch section has its own enable input control (C). A high-level voltage applied to C turns on the associated switch section.
Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.