封裝資訊
封裝 | 引腳 TSSOP (PW) | 14 |
作業溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送包裝 90 | TUBE |
SN74HCT04 的特色
- Operating voltage range of 4.5V to 5.5V
- Outputs can drive up to 10 LSTTL loads
- Low power consumption, 20-µA max ICC
- Typical tpd = 13ns
- ±4-mA output drive at 5V
- Low input current of 1µA max
- Inputs are TTL-Voltage compatible
SN74HCT04 的說明
These devices contain six independent inverters. They perform the Boolean function Y = A in positive logic.