封裝資訊
封裝 | 引腳 PDIP (N) | 16 |
作業溫度範圍 (°C) 0 to 70 |
包裝數量 | 運送包裝 25 | TUBE |
SN74S1051 的特色
- Designed to Reduce Reflection Noise
- Repetitive Peak Forward Current to 200 mA
- 12-Bit Array Structure Suited for Bus-Oriented Systems
SN74S1051 的說明
This Schottky barrier diode bus-termination array is designed to reduce reflection noise on memory bus lines. This device consists of a 12-bit high-speed Schottky diode array suitable for clamping to VCC and/or GND.