封裝資訊
封裝 | 引腳 LCCC (FK) | 20 |
作業溫度範圍 (°C) -55 to 125 |
包裝數量 | 運送包裝 55 | TUBE |
TIBPAL16R8-20M 的特色
- High-Performance Operation:
- Propagation Delay
- C Suffix...15 ns Max
- M Suffix...20 ns Max
- Functionally Equivalent, but Faster Than PAL16L8A, PAL16R4A, PAL16R6A, and PAL16R8A
- Power-Up Clear on Registered Devices (All Register Outputs Are Set High, but Voltage Levels at the Output Pins Go Low)
- Package Options Include Both Plastic and Ceramic Chip Carriers in Addition to Plastic and Ceramic DIPs
- Dependable Texas Instruments Quality and Reliability
DEVICE I
INPUTS3-STATE
O
OUTPUTSREGISTERED
Q
OUTPUTSI/O
PORTSPAL16L8 10 2 0 6 PAL16R4 8 0 4 (3-state buffers) 4 PAL16R6 8 0 6 (3-state buffers) 2 PAL16R8 8 0 8 (3-state buffers) 0 These devices are covered by U.S. Patent 4,410,987.
IMPACT is a trademark of Texas Instruments.
PAL is a registered trademark of Advanced Micro Devices Inc.
TIBPAL16R8-20M 的說明
These programmable array logic devices feature high speed and functional equivalency when compared with currently available devices. These IMPACTTM circuits combine the latest Advanced Low-Power Schottky technology with proven titanium-tungsten fuses to provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allows for quick design of custom functions and typically results in a more compact circuit board. In addition, chip carriers are available for further reduction in board space.
The TIBPAL16' C series is characterized from 0°C to 75°C. The TIBPAL16' M series is characterized for operation over the full military temperature range of -55°C to 125°C.