TL1963A-33EVM 的特色
- Optimized for Fast Transient Response
- Output Current: 1.5 A
- Dropout Voltage: 340 mV
- Low Noise: 40 µVRMS (10 Hz to 100 kHz)
- 1-mA Quiescent Current
- High Ripple Rejection: 68 dB
- 1-mA Quiescent Current
- No Protection Diodes Needed
- Controlled Quiescent Current in Dropout
- Less Than 1-µAmp Quiescent Current in Shutdown
- Stable with 10-µFarad Output Capacitor
- Stable with Ceramic Capacitors
- Reverse-Battery Protection
- No Reverse Current
- Thermal Limiting
TL1963A-33EVM 的說明
The TL1963A-33EVM facilitates evaluation of the TL1963A-33 1.5A Low-Noise Fast-Transient-Response Low-Dropout Regulator. The EVM allows the user to apply different input voltage levels (2.5V to 20V) and different loads (0 to 1.5A) and check the regulated output voltage for stability.