封裝資訊
封裝 | 引腳 TSSOP (DBT) | 30 |
作業溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送包裝 60 | TUBE |
TLV320AIC14 的特色
- C54x Software Driver Available
- 16-Bit Oversampling Sigma-Delta A/D Converter
- 16-Bit Oversampling Sigma-Delta D/A Converter
- Support Maximum Master Clock of 100 MHz to Allow DSPs Output Clock to Be Used as Master Clock
- Selectable FIR/IIR Filter With Bypassing Option
- Programmable Sampling Rate up to:
- Max 26 KSPS With On-Chip IIR/FIR Filter
- Max 104 KSPS With IIR/FIR Bypassed
- On-Chip FIR Produced 84-dB SNR for ADC and 91-dB SNR for DAC Over 13-kHz BW
- External DSPs IIR/FIR for a Final Sampling Rate of 8 Ksps (IIR/FIR Bypassed) Produced 87-dB SNR for ADC and 92-dB SNR for DAC.
- Smart Time Division Multiplexed Serial Port (SMARTDM)
- Glueless 4-Wire Interface to DSP
- Automatic Cascade Detection (ACD) Self-Generates Master/Slave Device Addresses
- Programming Mode to Allow On-the-Fly Reconfiguration
- Continuous Data Transfer Mode to Support DSPs DMA/Autobuffering Mode
- Turbo Mode to Maximize Bit Clock for Faster Data Transfer and Higher Data Bandwidth
- Total Number of Time Slots Dynamically Proportional to Number of Codecs in the Cascade to Eliminate Unused Time Slots and Optimize DSP Memory Allocation
- Allows up to 16 Codecs to Be Connected to a Single Serial Port
- Host Port
- 2-Wire Interface
- Selectable I2C or S2C
- Differential and Single-Ended Analog Input/Output
- Built-In Functions:
- Sidetone
- Antialiasing Filter (AAF)
- Programmable Input and Output Gain Control (PGA)
- Microphone Amplifiers
- Power Management With Hardware/Software Power-Down Modes 30 uW
- Separate Software Control for ADC and DAC Power Down
- Fully Compatible With TI C54x DSP Power Supplies
- 1.65 V1.95 V Digital Core Power
- 2.7 V3.6 V Digital I/O
- 2.7 V3.6 V Analog
- Power Dissipation (PD) 10 mW at 3 V in Standard Operation
- Internal Reference Voltage (Vref)
- 2s Complement Data Format
- Test Mode Which Includes Digital Loopback and Analog Loopback
SMARTDM is a trademark of Texas Instruments.
NOTE: This product temporarily requires a waiver signed by the customer before orders can be shipped. A product notification sheet is provided in the data sheets. Please send email to shipping-waivers@list.ti.com for details.
TLV320AIC14 的說明
The TLV320AIC14 implements the smart time division multiplexed serial port (SMARTDM). This is TIs design innovation to optimize DSP performance with its most advanced synchronous serial port in TDM format for glue-free interface to popular DSPs (i.e., C5x, C6x) and microcontrollers. The SMARTDM supports both continuous data transfer mode and on-the-fly reconfiguration programming mode. SMARTDM maximizes the bandwidth of data transfer between the TLV320AIC14 DSP codec and the DSP. In normal operation, it automatically detects the number of codecs in the serial interface and adjusts the number of time slots to match the number of codecs so that no time slot in the TDM frame is wasted. In the turbo mode, it maintains the same number of time slots but maximizes the bit transferred rate to 25 MHz to give the DSP more bandwidth to process other tasks in the same sampling period. The SMARTDM technology allows up to 16 codecs to share a single 4-wire serial bus.
The TLV320AIC14 also provides a flexible host port. The host port interface is a two-wire serial interface that can be programmed to be either an industrial standard I2C or a simple S2C (start-stop communication protocol).
The TLV320AIC14 also integrates all of the critical functions needed for most voice-band applications including MIC preamp, handset/headset preamps, antialiasing filter (AAF), input/output programmable gain amplifier (PGA), and selectable low-pass IIR/FIR filters.
The TLV320AIC14 implements an extensive power management; including device power-down, independent software control for turning off ADC, DAC, op-amps, and IIR/FIR filter (bypassable) to maximize system power conservation. The TLV320AIC14 consumes only 10 mW at 3 V.
The TLV320AIC14s low power operation from 2.7 V to 3.6 V for analog and I/O and 1.65 V to 1.95 V for digital core power supplies, along with extensive power management, make it ideal for portable applications including wireless accessories, hands free car kits, VOIP, cable modem, and speech processing. Its low group delay characteristic makes it suitable for single or multichannel active control applications.
The TLV320AIC14 is characterized for commercial operation from 0°C to 70°C and industrial operation from 40°C to 85°C.