TMDSCNCD280049C 的特色
Hardware Features
- Isolated on-board XDS100v2 USB-to-JTAG debug probe enables real-time in-system programming and debugging
- Standard 180-pin controlCARD HSEC interface
- Analog I/O, digital I/O and JTAG signals at card interface
- Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD280049C
Software Features
- Free download of Code Composer Studio IDE
- Free download of C2000Ware for device drivers and example projects
- DigitalPower SDK and powerSUITE
- MotorControl SDK and InstaSPIN-FOC
- MathWorks Embedded Target Support
- solidThinking Embed Support
TMDSCNCD280049C 的說明
TMDSCNCD280049C is an HSEC180 controlCARD based evaluation and development tool for the C2000™ F28004x series of microcontroller products. controlCARDs are ideal to use for initial evaluation and system prototyping. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC ) to provide a low-profile single-board controller solution. For first evaluation controlCARDs are typically purchased bundled with the TMDSHSECDOCK baseboard or bundled in an application kit.